Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
INFSS-A - Fixed castor
Bill of material
INFSS 150 A
ORDERNO
Article-number
INFSS 150 A
WDAB
Wheel-Ø A x width B
150x48 mm
LC
Load capacity
400 kg
H
Overall height H
200 mm
TP
Dimension of top plate
150x150 mm
HS
Hole spacing
125x125 mm
HD
Hole-Ø
11 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices